IESNA:LM-63-2002
[TEST]P1344634
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R25B2750DE010 E3A301MW_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R25 optic, 2700K CCT AND, 90CRI , E3A301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]403
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
17.3 26.7 43.2 67.7 186.9 464.4 871.6 1316 1632.2 1724.7
1783.4 1842.4 1886 1917.2 1946.9 1968.4 1991.3 2005.2 2014.3 2006.7
1990.6 1951.1 1901.5 1836 1767.2 1666.1 1561.2 1452.9 1282.9 850.5
438.4 174.1 47 19.9 4.1 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 27.1 43.2 67.3 184.2 449.3 840.4 1285.9 1600.3 1692.8
1764.6 1814.2 1862.3 1895.4 1923.3 1944.3 1963.5 1978.9 1983 1974
1951.8 1918.4 1868.7 1803.7 1724.4 1637.1 1534.5 1408.5 1249.1 818.9
418.5 170.7 47.4 20.3 4.5 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 25.9 41.4 66.6 180.9 413.6 784.7 1208.9 1528.1 1616.4
1682.6 1737.5 1773.2 1802.6 1827 1843.9 1855.6 1867.6 1866.5 1854.5
1833.4 1795.4 1743.5 1684.9 1610.8 1511.2 1411.5 1287.1 1119.4 682.8
339.9 154.2 44.4 19.6 4.9 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 26.7 41 64.7 160.6 373 703.5 1085.5 1397.2 1490.1
1560 1608.2 1645.4 1670.6 1685.3 1693.9 1698.8 1704.1 1698.4 1682.6
1655.2 1618.3 1569.1 1500.3 1426.9 1315.3 1202.8 1058.8 885.9 480.5
251.5 133.1 41 18.4 5.3 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 25.9 40.2 60.9 137.6 321.1 597.5 929.5 1228.4 1312.6
1379.2 1429.9 1465.3 1489 1501.4 1502.1 1497.6 1488.2 1475.8 1455.9
1420.2 1373.5 1311.1 1228.4 1117.5 997.5 863.7 723.4 598.6 318.1
180.5 102.6 37.2 16.5 6 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 25.6 38.7 57.2 117.3 266.6 478.3 746.4 984.4 1067.9
1134.8 1184.4 1214.9 1231.4 1236.7 1230.3 1215.2 1190.1 1163 1127.6
1082.1 1020.5 940.8 844.9 735.8 631.3 527.9 442.2 358.3 209.4
128.6 76.3 35 12.4 5.3 1.1 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0
17.3 25.2 37.2 53.4 99.6 213.2 376.8 566.6 746 803.5
852.8 889.2 910.7 917.5 911.1 893.8 868.9 832.8 789.6 745.2
699.4 639.6 567 492.2 412.1 353.8 296.3 249.3 212.4 140.2
90.2 49.3 20.7 8.3 3.4 0.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0 0 0
17.3 23.3 32 41.7 53.8 87.6 142.1 188.4 221.5 227.1
229.7 227.9 223 215.5 207.2 195.9 183.9 169.6 157.5 142.5
130.1 118.1 105.7 94.8 82.3 71.1 60.2 50.4 38.4 15
9.4 4.1 1.1 0.4 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
17.3 20.3 22.9 25.2 27.1 27.8 27.1 25.2 23.7 22.6
21.8 21.1 19.9 18.8 17.7 16.5 15.8 13.9 12 9.8
7.1 4.9 4.1 3.4 2.6 1.9 1.5 0.8 0.8 0
0 0 0 0.4 0.4 0.4 0.8 0.8 0.8 1.1
1.1 1.1 1.1 0.8 0.8 0.8 0.8 0.8 0
17.3 17.3 16.2 15 13.2 10.9 9 7.5 5.6 4.9
4.5 3.8 3.4 3 2.6 2.3 1.9 1.1 1.1 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0 0 0 0.4
0.4 0.4 0.8 0.8 0.8 0.8 1.1 1.1 1.5 1.5
1.5 1.5 1.1 1.1 1.1 1.1 1.1 1.1 0
17.3 14.3 11.3 8.6 6.4 4.5 3.4 2.3 1.1 0.8
0.8 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.8 0.8 0.8 0.8 0
17.3 12 8.3 5.6 3.8 2.6 1.5 0.8 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5 1.9 1.9
1.5 1.5 1.1 1.1 0.8 0.8 0.4 0.4 0
17.3 10.9 7.1 4.5 3 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.4 0.4 0.4
0.8 1.1 1.5 1.5 1.9 1.9 1.9 2.3 2.3 2.3
1.9 1.9 1.5 1.1 1.1 0.8 0.4 0.4 0
17.3 10.5 6.4 4.1 2.6 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.4 0.4 0.4 0.8
1.1 1.5 1.5 1.9 1.9 2.3 1.9 2.3 2.3 2.3
2.3 1.9 1.5 1.5 1.1 0.8 0.4 0.4 0
